Component reference

State-of-the-art labeling system

Gripper | Components

Task & Solution

A state-of-the-art labeling system designed for handling products with challenging shapes or surfaces. Perfectly suited for materials that require a high degree of protection and must avoid direct human contact. Our GEP2000 small parts gripper certified for cleanrooms in combination with an EPSON SCARA robot:

  • Digitally controlled electric gripper for seamless communication.
  • External magnetic field sensor system for precise position detection.
  • Sensitive and precise handling of vials and test tubes with speed and flexibility.
  • Maintenance of gripping force by a robust worm gear - secure holding of components under all conditions.

CONTACT US

Personal data
Message